(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

TIG Material/Welding Rod for Stainless Steel TG-S316

TIG Material/Welding Rod for Stainless Steel TG-S316
  • Volume Discount

•Product Type: Welding Rod
•JIS Standard: Z3321 YS316
•AWS Standard: A5.9 ER316
•Mass (g): 5000
•Amount Of Content: 1 Case (5 kg)

PDF

Part Number

Configured Part Number is shown.

TG-S316-2-5

 
Part Number
TG-S316-2-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

18 Days or more

Loading...

  1. 1

Basic Information

Product Type Welding rod Rod Diameter(mm) 2 JIS Standard Z3321 YS316
AWS Standard A5.9 ER316 Amount Of Content 1 Case (5 kg) Mass(g) 5000
Application and Usage Characteristic Steel with 18%Cr-12%Ni-2%Mo of SUS316, etc. Chemical Composition of Deposited Metal C(%) 0.04 Chemical Composition of Deposited Metal Si(%) 0.44
Chemical Composition of Deposited Metal Mn(%) 1.67 Chemical Composition of Deposited Metal P(%) 0.025 Chemical Composition of Deposited Metal S(%) 0.002
Ni(%) 12.20 Cr(%) 19.33 Chemical Composition of Deposited Metal, Other Mo:2.18
Identification Color, Rod End Color White Identification Color, Secondary Color - Example of Weld Metal Mechanical Properties 0.2% Proof Stress MPa 390
Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 570 Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 40 Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 110

Additional Products in this Category

Tech Support