(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heatstroke / Influenza Warning Meter

Heatstroke / Influenza Warning Meter
  • Volume Discount

Thermo-hygrometer that uses facial expressions to indicate the risk of heat stroke and influenza

Part Number

Configured Part Number is shown.

O-242PK

Part Number
O-242PK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Heat Stroke Index monitor Drip-proof/waterproof function NA Operating Temperature Range(°C) -10 – 50
Measurement moisture range(%RH) 20~98 Product Size(mm) 161×103×55 Color Pink
JAN Code 015850 Power Supply AAA Type Batteries x 1 pc Mass(g) 212
Features Hygrothermograph with Heatstroke / Influenza Warning Meter Specifications Displays heat stroke warning in 4 levels and influenza warning in 2 levels. Large 75 mm by 55 mm screen. Clock and calendar functions.

Additional Products in this Category

Tech Support