(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC2, 2-Flute, A-Cut End Mill G2

TAC2, 2-Flute, A-Cut End Mill G2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: C Surface
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
TAC2100K
TAC2110K
TAC2120K
TAC2130K
TAC2140K
TAC2150K
TAC2160K
TAC2170K
TAC2180K
TAC2190K
TAC2200K
TAC2210K
TAC2220K
TAC2230K
TAC2240K
TAC2250K
TAC2260K
TAC2270K
TAC2280K
TAC2290K
TAC2300K
TAC2310K
TAC2320K
TAC2330K
TAC2340K
TAC2350K
TAC2360K
TAC2370K
TAC2380K
TAC2390K
TAC2400-1K
TAC2400-2K
TAC2410-1K
TAC2410-2K
TAC2420-1K
TAC2430-1K
TAC2430-2K
TAC2440-1K
TAC2440-2K
TAC2450-1K
TAC2460-1K
TAC2470-1K
TAC2470-2K
TAC2480-1K
TAC2480-2K
TAC2490-1K
TAC2490-2K
TAC2500-1K
TAC2510-1K
TAC2520-1K
TAC2530-1K
TAC2540-1K
TAC2550-1K
TAC2560-1K
TAC2570-1K
TAC2580-1K
TAC2590-1K
TAC2600-1K
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

10201270A
1 Piece(s)Available

8 Days or more

11201270A
1 Piece(s)Available

8 Days or more

12201270B
1 Piece(s)Available

8 Days or more

13251680A
1 Piece(s)Available

8 Days or more

14251680A
1 Piece(s)Available

8 Days or more

15251680A
1 Piece(s)Available

8 Days or more

16301685B
1 Piece(s)Available

8 Days or more

17302090A
1 Piece(s)Available

8 Days or more

18302095A
1 Piece(s)Available

8 Days or more

19302095A
1 Piece(s)Available

8 Days or more

20302095B
1 Piece(s)Available

8 Days or more

21302095C
1 Piece(s)Available

8 Days or more

223025100A
1 Piece(s)Available

8 Days or more

234025110A
1 Piece(s)Available

8 Days or more

244025110A
1 Piece(s)Available

8 Days or more

254025110B
1 Piece(s)Available

8 Days or more

264025110C
1 Piece(s)Available

8 Days or more

275025120C
1 Piece(s)Available

8 Days or more

285025120C
1 Piece(s)Available

8 Days or more

295025120C
1 Piece(s)Available

8 Days or more

305032130A
1 Piece(s)Available

8 Days or more

315032130A
1 Piece(s)Available

8 Days or more

325032130B
1 Piece(s)Available

8 Days or more

335032130C
1 Piece(s)Available

8 Days or more

345032130C
1 Piece(s)Available

8 Days or more

355032130C
1 Piece(s)Available

8 Days or more

365032130C
1 Piece(s)Available

8 Days or more

375032130C
1 Piece(s)Available

8 Days or more

385032130C
1 Piece(s)Available

8 Days or more

395032130C
1 Piece(s)Available

8 Days or more

405032130C
1 Piece(s)Available

8 Days or more

405042145A
1 Piece(s)Available

8 Days or more

415032130C
1 Piece(s)Available

8 Days or more

415042145A
1 Piece(s)Available

8 Days or more

425032130C
1 Piece(s)Available

8 Days or more

436032140C
1 Piece(s)Available

8 Days or more

436042155C
1 Piece(s)Available

8 Days or more

446032140C
1 Piece(s)Available

8 Days or more

446042155C
1 Piece(s)Available

8 Days or more

456032150C
1 Piece(s)Available

8 Days or more

466032150C
1 Piece(s)Available

8 Days or more

476032150C
1 Piece(s)Available

8 Days or more

476042160C
1 Piece(s)Available

8 Days or more

486032150C
1 Piece(s)Available

8 Days or more

486042160C
1 Piece(s)Available

8 Days or more

496032150C
1 Piece(s)Available

8 Days or more

496042160C
1 Piece(s)Available

8 Days or more

506032150C
1 Piece(s)Available

8 Days or more

516032150C
1 Piece(s)Available

8 Days or more

527032160C
1 Piece(s)Available

8 Days or more

537032160C
1 Piece(s)Available

8 Days or more

547032160C
1 Piece(s)Available

8 Days or more

557032160C
1 Piece(s)Available

8 Days or more

567032160C
1 Piece(s)Available

8 Days or more

577032160C
1 Piece(s)Available

8 Days or more

587032160C
1 Piece(s)Available

8 Days or more

597032160C
1 Piece(s)Available

8 Days or more

607032160C

Loading...

  1. 1

Basic Information

Work material Cast Iron / Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Side / Groove / Countersinking Blade tip shape Land / Anti-Chipping C Face Attached
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.05

Additional Products in this Category

Tech Support