(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Abrasive: Diamond
•Width (mm): 100
•Length (mm): 100
Sheet Type | Abrasive Cloth | Usage | Hand polish | Abrasive material | Diamond |
---|---|---|---|---|---|
Width(mm) | 100 | Length(mm) | 100 | Application | Work Material: Granite, Marble, Artificial Stone, Glass |
Base Materials | Cloth | Back Surface Color | White | Packaging Quantity(Sheets) | 1 |
Diamond Layer Thickness(mm) | 1.5 | Adhesive | Resin Bond | Type | Velcro |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy