(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Type: Welding Rod
•Rod Length (mm): 1000
•Amount Of Content: 1 Case (5 kg)
•One example of chemical components Dimension C (%): 0.05
•Tensile Strength (n/mm2): 580
Product Type | Welding rod | Rod Diameter(mm) | 1.6 | Rod Length(mm) | 1000 |
---|---|---|---|---|---|
Amount Of Content | 1 Case (5 kg) | One example of chemical components C(%) | 0.05 | Si(%) | 0.36 |
Mn(%) | 1.53 | P(%) | 0.024 | S(%) | 0.001 |
Ni(%) | 9.53 | Cr(%) | 19.85 | Tensile Strength(N/mm2) | 580 |
Stretch(%) | 46.9 | 0.2% Resistance(N/mm2) | 410 | Small Package Mass(kg) | 5 |
JIS Standard | Z3321Y308 | AWS Standard | A5.9ER308 | Application | For 18 Cr-8 Ni Stainless Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy