(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Insulator【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TFZ00002
TFZ35101
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship External Shape

10 Pieces Per Package

1 Pack(s)

Quote

With special spring(Loosening prevention type)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

TM18 Special P=4

Loading...

  1. 1

Basic Information

Product Type Welding torch components Current 350A A - Inner Diameter(mm) 10.1
B Outer Diameter(mm) 20 L Overall Length(mm) 39 Main Applicable Torch(□ is compatible with 4-type and 3-type torches/■ is compatible with 4-type and 1-type) YT-201CC YT-351CC YT-35CE(M)□ YT-35CS(M,L)□ YT-35CF(M,L)□ YT-35CSG□ YT-35CH(M,L)4 YT-50CE(M,L)□ YT-35DE(M)□ YT-35DS(M,L)□ YT-35DF(M,L)□ YT-35DSG3 YT-50DE(M,L)□ YT-35EE(M)■ YT-35ES(M)■ YT-35ESG■

Additional Products in this Category

Tech Support