(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Type: Welding Rod
•Rod Length (mm): 1000
•Amount Of Content: 1 Box (5 kg)
•Chemical components Si (%): 0.25 or Less
•Chemical components Fe (%): 0.40 or Less
Part Number |
---|
WEL-TIG-A5356-BY-2.4-5 |
WEL-TIG-A5356-BY-3.2-5 |
Loading...
Product Type | Welding rod | Rod Length(mm) | 1000 | Amount Of Content | 1 Box (5 kg) |
---|---|---|---|---|---|
Application | For Al-Mg Alloy | (JIS) Equivalent standard | Z 3232 A5356-BY | (AWS) Equivalent standard | A5.10 R5356 |
Chemical components Si(%) | 0.25 or Less | Chemical components Fe(%) | 0.40 or Less | Chemical components Cu(%) | 0.10 or Less |
Chemical components Mn(%) | 0.05~0.20 | Chemical components Mg(%) | 4.5–5.5 | Chemical components Cr(%) | 0.05~0.20 |
Chemical components Zn(%) | 0.10 or Less | Chemical components Ti(%) | 0.06~0.20 | Chemical components Be(%) | 0.0003 or Less |
Other (Each One)(%) | 0.05 or Less | Other (Total)(%) | 0.15 or Less | Chemical components AL(%) | Remainder |
Identification Color End Surface | Yellow-Green | Mass(g) | 5000 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy