(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Cutter, Straight Shank (Part Numbers)

C-Cutter, Straight Shank
  • Volume Discount

[Features]
· Aggregation of chamfering tools is enabled with the C-Cutter, suitable for a wide range of applications.
· A dedicated design for chamfering, this insert has a large rake angle and provides beautiful chamfering.
· The wide machining range can reduce the number of tools inside the magazine to greatly improve the ATC loss time.

PDF

Part Number

Configured Part Number is shown.

ST32-C3050C-60

 
Part Number
ST32-C3050C-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) φd Minimum Pilot Hole Diameter φD1 Maximum Chamfering Width φD2 O.D. φD3 L
(mm)
L1
(mm)
Number of flutes Tip type or model
1 Piece(s)Available

12 Days or more

603230505445803CW1909A

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Peripheral Blade Y/N NA Features The wide range C-Cutter consolidates chamfering tools. The insert designed exclusively for chamfering has a large rake angle, which allows for beautiful chamfering. The wide machining range can reduce the number of tools inside the magazine to greatly improve the loss time of ATC.

Please check the type/dimensions/specifications of the part ST32-C3050C-60 in the C-Cutter, Straight Shank series.

Products like this...

Part Number
ST25-C1040C
ST25-C1434C-60
ST32-C1652C-30
ST32-C3060C
ST32-C4565C-60
ST42-C50100C
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) φd Minimum Pilot Hole Diameter φD1 Maximum Chamfering Width φD2 O.D. φD3 L
(mm)
L1
(mm)
Number of flutes Tip type or model
1 Piece(s)Available

8 Days or more

452510404535702CW1909A
1 Piece(s)Available

8 Days or more

602514343937702CW1909A
1 Piece(s)Available

12 Days or more

303216526848802CW1909A
1 Piece(s)Available

14 Days or more

453230606545803CW1909A
1 Piece(s)Available

12 Days or more

603245656950803CW1909A
1 Piece(s)Available

12 Days or more

45425010010670803CW3115A

Additional Products in this Category

Tech Support