(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Full Cut Mill (FCM Type Long)

Full Cut Mill (FCM Type Long)
  • Volume Discount

[Features]
· It is comparable to a sharp and tough solid end mill. Throw-away end mill cutter. Low resistance and high efficiency cutter dedicated for lateral feed processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BBT30-FCM16092L-85
BBT30-FCM20092L-85
BBT30-FCM25092L-85
BBT30-FCM32112L-85
BBT40-FCM16092L-105
BBT40-FCM20092L-120
BBT40-FCM25092L-150
BBT40-FCM32112L-150
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Underneck length (ℓ1)
(mm)
Effective cutting edge length ap
(mm)
D1
(φ)
L
(mm)
L2
(mm)
BT NO. Mass
(g)
Compatible Tip Model
1 Piece(s)Available

12 Days or more

16459408563BT30500ARG1609□□
1 Piece(s)Available

12 Days or more

20509408563BT30500ARG2009□□
1 Piece(s)Available

12 Days or more

25509408563BT30600ARG2509□□
1 Piece(s)Available

12 Days or more

326011408563BT30700ARG3211□□
1 Piece(s)Available

12 Days or more

164596010578BT401300ARG1609□□
1 Piece(s)Available

12 Days or more

206096012093BT401400ARG2009□□
1 Piece(s)Available

12 Days or more

2575960150123BT401700ARG2509□□
1 Piece(s)Available

12 Days or more

32901160150123BT401900ARG3211□□

Loading...

  1. 1

Basic Information

Machining Application Side / Groove Mounting Method With handle Number of flutes(sheet) 2
Details Type FCM type Long Features It is comparable to a sharp and tough solid end mill. Throw-away end mill cutter. Low resistance and high efficiency cutter dedicated for lateral feed processing. Accessory Wrench, Anti-Seizing Agent

Additional Products in this Category

Tech Support