(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SW Cartridge (E-Type for Blind Holes)

SW Cartridge (E-Type for Blind Holes)
  • Volume Discount

[Features]
· Compatible with flat seating surface machining

Part Number

Configured Part Number is shown.

Part Number
SW125153E
SW148176E
SW175203E
SW2026E
SW2531E
SW2533E
SW3240E
SW3242E
SW4151E
SW4154E
SW5366E
SW5370E
SW6890E
SW6986E
SW88110E
SW98126E
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tip Shape Minimum Processing Diameter Machining Diameter φD
(mm)
Compatible Tip Compatible Tip Clamp Screw Set Compatible Head Model
1 Piece(s)Available

12 Days or more

C (80° Diamond-Shape)125125~153CC12S5S-20IPSW 98-153CKB7
1 Piece(s)Available

12 Days or more

C (80° Diamond-Shape)148148~176CC12S5S-20IPSW148-203CKB6
1 Piece(s)Available

12 Days or more

C (80° Diamond-Shape)175175~203CC12S5S-20IPSW148-203CKB7
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)2020~26CC06S2.5S-7IPSW 20- 31CKB1
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)2525~31CC06S2.5S-7IPSW 20- 31CKB1
1 Piece(s)Available

12 Days or more

C (80° Diamond-Shape)2525~33CC06S5S-20IPSW 25- 40CKB2
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)3232~40CC06S2.5S-7IPSW 25- 40CKB2
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)3232–42CC09S4S-15IPSW 32- 51CKB3
1 Piece(s)Available

12 Days or more

C (80° Diamond-Shape)4141 to 51CC09S4S-15IPSW 32- 51CKB3
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)4141~54CC09S4S-15IPSW 41- 66CKB4
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)5353~66CC09S4S-15IPSW 41- 66CKB4
1 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)5353~70CC12S5S-20IPSW 53- 86CKB5
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)6868~90CC12S5S-20IPSW 68-110CKB6
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)6969~86CC12S5S-20IPSW 53- 86CKB5
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)8888~110CC12S5S-20IPSW 68-110CKB6
1 Piece(s)Available

12 Days or more

D (55° Diamond-Shape)9898~126CC12S5S-20IPSW 98-153CKB6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tip Shape Minimum Processing Diameter Machining Diameter φD
(mm)
Compatible Tip Compatible Tip Clamp Screw Set Compatible Head Model

Loading...

  1. 1

Basic Information

Use Internal Diameter Oil Hole Presence NA Type For Blind Hole E Type
Specifications Compatible with flat seating surface machining Description The cartridges is a set of two and comes with one tip clamp screw wrench.

Additional Products in this Category

Tech Support