(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EWB Boring Head (High-Speed Finishing / Automatic Balance Compensation Mechanism Built-In)

EWB Boring Head (High-Speed Finishing / Automatic Balance Compensation Mechanism Built-In)
  • Volume Discount

[Features]
· With excellent dynamic balance, it achieves high-speed processing and stable precision.
· Automatic balance compensation.
· Accurate φ0.01 mm unit scale ultra-precision head.

Part Number

Configured Part Number is shown.

Part Number
EWB32-42CK3
EWB41-54CK4
EWB53-70CK5
EWB68-88CK6
EWB85-105CK6
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Processing Diameter L
(mm)
L1
(mm)
Machining Diameter φD
(mm)
Compatible Tip Compatible shank CK NO. Mass
(g)
Insert Holder (Accessory)
1 Piece(s)Available

13 Days or more

32403732–42TP08CK3200EBH3-1
1 Piece(s)Available

13 Days or more

41474341~54TC11CK4380EBH4-1
1 Piece(s)Available

13 Days or more

53575353~70TC11CK5780EBH5-1
1 Piece(s)Available

13 Days or more

68716768~88TC11CK61650EBH6-1
1 Piece(s)Available

13 Days or more

85716785~105TC11CK61690EBH6-1

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Use Internal Diameter Oil Hole Presence Available
Features Automatic balance compensation. Specifications With excellent dynamic balance, achieves high-speed processing and stable precision. Accurate φ0.01 mm unit scale ultra precision head.

Additional Products in this Category

Tech Support