(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Cutter Mini, 1-Flute Front-Chamfering Type (Part Numbers)

C-Cutter Mini, 1-Flute Front-Chamfering Type
  • Volume Discount

[Features]
· 1-flute type front chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST10-C0204-45-15
ST10-C0204-45-25
ST10-C0207-45-20
ST10-C0207-45-35
ST16-C0214-30-40
ST16-C0515-45-50
ST16-C0916-60-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)
1 Piece(s)Available

8 Days or more

456.31067815CM04…240.4
1 Piece(s)Available

12 Days or more

456.31068825CM04…240.4
1 Piece(s)Available

8 Days or more

458.1107.88120CM05…270.4
1 Piece(s)Available

10 Days or more

458.1107.89635CM05…270.4
1 Piece(s)Available

12 Days or more

3015.91615.410540CM10…2140.2
1 Piece(s)Available

12 Days or more

4515.81615.212250CM10…5150.4
1 Piece(s)Available

8 Days or more

6016.51615.610540CM10…9160.8

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Peripheral Blade Y/N NA Details Type 1 Blade

Additional Products in this Category

Tech Support