(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Throw-Away Tip for C-Cutter Mini

Throw-Away Tip for C-Cutter Mini
  • Volume Discount

Throw-away insert for "C-Cutter Mini" high performance chamfering cutters that achieve ultra-high feed rates and a compact size.

Part Number

Configured Part Number is shown.

Part Number
CM0402-ACP300
CM0502-ACP200
CM0502-DS20
CM0502SE-ACP200
CM0502SE-ACP300
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Coating Type Details Type φd Tip Material Coating Tip Clamp Screw Set Type
1 Piece(s)Available

7 Days or more

general steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]OtherRegular3.97ACP300PVD CoatingS2SS-T6
1 Piece(s)Available

7 Days or more

general steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○]OtherRegular5ACP200PVD CoatingS2TS-T6
1 Piece(s)Available

8 Days or more

Aluminum[○] / Graphite[○] / Resin[○]DLCRegular5DS20-S2TS-T6
1 Piece(s)Available

7 Days or more

general steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○]OtherSharp edged tip5ACP200PVD CoatingS2TS-T6
1 Piece(s)Available

7 Days or more

general steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]OtherSharp edged tip5ACP300PVD CoatingS2TS-T6

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal Coating Y/N Available R Size (R)(mm) 0.2
Anti-seize compound model BN-5

Additional Products in this Category

Tech Support