(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duck Roll

Duck Roll
  • Volume Discount

Roll type adhesive, dry-sanding sandpaper. The package can be used as is as a dispenser and can be cut to the desired size.

Part Number

Configured Part Number is shown.

Part Number
DKAM-75-40-P150
DKAM-75-40-P180
DKAM-75-40-P240
DKAM-75-40-P280
DKAM-75-40-P400
DKAM-95-40-P150
DKAM-95-40-P180
DKAM-95-40-P240
DKAM-95-40-P280
DKAM-95-40-P320
DKAM-95-40-P400
DKAM-114-40-P150
DKAM-114-40-P180
DKAM-114-40-P240
DKAM-114-40-P280
DKAM-114-40-P320
DKAM-114-40-P400
PCSM-75-25-P120
PCSM-95-25-P120
PCSM-114-25-P120
PDSM-75-18-P60
PDSM-75-18-P80
PDSM-75-25-P100
PDSM-95-10-P40
PDSM-95-18-P60
PDSM-95-18-P80
PDSM-95-25-P100
PDSM-114-10-P40
PDSM-114-18-P60
PDSM-114-18-P80
PDSM-114-25-P100
Part NumberMinimum order quantityVolume DiscountDays to Ship Abrasive material Particle Size
(#)
Width
(mm)
Length
(mm)
Base Materials
1 Piece(s)Available

8 Days or more

Silicon carbide1507540000Aw
1 Piece(s)Available

14 Days or more

Silicon carbide1807540000Aw
1 Piece(s)Available

17 Days or more

Silicon carbide2407540000Aw
1 Piece(s)Available

14 Days or more

Silicon carbide2807540000Aw
1 Piece(s)Available

14 Days or more

Silicon carbide4007540000Aw
1 Piece(s)Available

12 Days or more

Silicon carbide1509540000Aw
1 Piece(s)Available

12 Days or more

Silicon carbide1809540000Aw
1 Piece(s)Available

14 Days or more

Silicon carbide2409540000Aw
1 Piece(s)Available

12 Days or more

Silicon carbide2809540000Aw
1 Piece(s)Available

12 Days or more

Silicon carbide3209540000Aw
1 Piece(s)Available

14 Days or more

Silicon carbide4009540000Aw
1 Piece(s)Available

14 Days or more

Silicon carbide15011440000Aw
1 Piece(s)Available

14 Days or more

Silicon carbide18011440000Aw
1 Piece(s)Available

14 Days or more

Silicon carbide24011440000Aw
1 Piece(s)Available

12 Days or more

Silicon carbide28011440000Aw
1 Piece(s)Available

12 Days or more

Silicon carbide32011440000Aw
1 Piece(s)Available

14 Days or more

Silicon carbide40011440000Aw
1 Piece(s)Available

8 Days or more

Alundum (Alumina)1207525000Cw
1 Piece(s)Available

14 Days or more

Alundum (Alumina)1209525000Cw
1 Piece(s)Available

14 Days or more

Alundum (Alumina)12011425000Cw
1 Piece(s)Available

14 Days or more

Alundum (Alumina)607518000Dw
1 Piece(s)Available

14 Days or more

Alundum (Alumina)807518000Dw
1 Piece(s)Available

14 Days or more

Alundum (Alumina)1007525000Dw
1 Piece(s)Available

12 Days or more

Alundum (Alumina)409510000Dw
1 Piece(s)Available

14 Days or more

Alundum (Alumina)609518000Dw
1 Piece(s)Available

12 Days or more

Alundum (Alumina)809518000Dw
1 Piece(s)Available

14 Days or more

Alundum (Alumina)1009525000Dw
1 Piece(s)Available

12 Days or more

Alundum (Alumina)4011410000Dw
1 Piece(s)Available

12 Days or more

Alundum (Alumina)6011418000Dw
1 Piece(s)Available

14 Days or more

Alundum (Alumina)8011418000Dw
1 Piece(s)Available

12 Days or more

Alundum (Alumina)10011425000Dw

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Features (1) Processed using glue so as to make the base non-slip. Any applied force is utilized 100% in the polishing. (2) Using a sander, file, batten, and/or rubber sanding block makes polishing even easier.
Packaging Quantity(Sheets) 1

Additional Products in this Category

Tech Support