(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Drill, Okabe Standard, Long Center Drill 60°

Center Drill, Okabe Standard, Long Center Drill 60°
  • Volume Discount

A center drill manufactured with tempering using the best heat treatment

Part Number

Configured Part Number is shown.

Part Number
LCD1.0-4-100
LCD1.0-4-150
LCD1.5-5-100
LCD1.5-5-150
LCD2.0-6-100
LCD2.0-6-150
LCD2.0-6-200
LCD2.5-8-100
LCD2.5-8-150
LCD2.5-8-200
LCD3.0-8-100
LCD3.0-8-150
LCD3.0-8-200
LCD3.0-10-100
LCD3.0-10-150
LCD3.0-10-200
LCD4.0-10-100
LCD4.0-10-150
LCD4.0-10-200
LCD4.0-12-100
LCD4.0-12-150
LCD4.0-12-200
LCD5.0-12-100
LCD5.0-12-150
LCD5.0-12-200
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

9 Days or more

11X41.54100
1 Piece(s)Available

14 Days or more

11X41.24150
1 Piece(s)Available

9 Days or more

1.51.5X52.25100
1 Piece(s)Available

9 Days or more

1.51.5X52.25150
1 Piece(s)Available

9 Days or more

22X636100
1 Piece(s)Available

9 Days or more

22X636150
1 Piece(s)Available

9 Days or more

22X62.56200
1 Piece(s)Available

9 Days or more

2.52.5X83.78100
1 Piece(s)Available

14 Days or more

2.52.5X83.78150
1 Piece(s)Available

14 Days or more

2.52.5X83.18200
1 Piece(s)Available

8 Days or more

33X84.58100
1 Piece(s)Available

9 Days or more

33X84.58150
1 Piece(s)Available

9 Days or more

33X83.78200
1 Piece(s)Available

9 Days or more

33X104.510100
1 Piece(s)Available

9 Days or more

33X104.510150
1 Piece(s)Available

9 Days or more

33X104.510200
1 Piece(s)Available

14 Days or more

44X10610100
1 Piece(s)Available

9 Days or more

44X10610150
1 Piece(s)Available

9 Days or more

44X10510200
1 Piece(s)Available

9 Days or more

44X12612100
1 Piece(s)Available

9 Days or more

44X12612150
1 Piece(s)Available

9 Days or more

44X12612200
1 Piece(s)Available

14 Days or more

55X126.312100
1 Piece(s)Available

9 Days or more

55X127.512150
1 Piece(s)Available

9 Days or more

55X127.512200

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 work material general steel
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support