(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Arkansas Grinding Stone, Flat Type

Arkansas Grinding Stone, Flat Type
  • Volume Discount

•Model: Arkansas Grindstone
•Grit Size (#): 6000
•Grindstone Type: Argon Gas (#6000 equivalent)
•Shape: Flat Type
•Quantity/Pack (Book): 0

Part Number

Configured Part Number is shown.

ARK75-25-9

Part Number
ARK75-25-9
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Arkansas Whetstone Grit Size(#) 6000 Overall Length L(mm) 75
Width W(mm) 25 Shape Flat Type Thickness T(mm) 9
Grindstone Type Argon Gas (#6000 equivalent) Quantity/Pack(Book) 0

Please check the type/dimensions/specifications of the part ARK75-25-9 in the Arkansas Grinding Stone, Flat Type series.

Additional Products in this Category

Tech Support