(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fuji Random WA (Comes with 4 kg)

Fuji Random WA (Comes with 4 kg)
  • Volume Discount

[Features]
· Ideal for objects sensitive to residual iron or color changes as it uses a white fused alumina abrasive that contains a lot of alumina.
· This is a high-purity alumina abrasive made by melting fired alumina in an electric furnace, adjusting the crystal size/structure, and then purifying it.
· It has high hardness and moderate toughness, making it suitable for hard work materials that are easily burned. Since it is white, the work material will not turn black when blasted

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WA-24-S
WA-30-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Center Grain Diameter
(μm)
1 Piece(s)Available

6 Days or more

24710~600
1 Piece(s)Available

11 Days or more

30600~500

Loading...

  1. 1

Basic Information

Product Type Abrasive Center Grain Diameter(%) 65 Application Cleaning vacuum equipment parts (jig cleaning related to CVD sputtering), deburring, cutting glass, crystal, and silicon and vacuum deposition jig parts (dome protective plate chamber parts)

Additional Products in this Category

Tech Support