(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Fuji Glass Beads (Comes with 20 kg)

Fuji Glass Beads (Comes with 20 kg)
  • Volume Discount

[Features]
· The spherical glass beads do not grind the machining surface more than necessary to provide a uniform satin finish.
· Soda-lime glass abrasive material with an even finish and excellent physicochemical stability.
· Since the machined surface is not ground more than necessary and does not cause contamination, it enables highly precise surface machining, providing a unique matte surface on the workpiece.
· Also used extensively in shot peening work for protecting the metal from breakage caused by fatigue and cracking caused by corrosion.
· The machined surface will be uneven like a golf ball

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FGB-30
FGB-40
FGB-50
FGB-60
FGB-80
FGB-100
FGB-120
FGB-150
FGB-180
FGB-200
FGB-240
FGB-300
FGB-320
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Center Grain Diameter
(μm)
Center Grain Diameter
(%)
1 Piece(s)Available

10 Days or more

30710~50080
1 Piece(s)Available

10 Days or more

40500~35580
1 Piece(s)Available

10 Days or more

50425~30080
1 Piece(s)Available

10 Days or more

60355~25080
1 Piece(s)Available

10 Days or more

80250~18080
1 Piece(s)Available

8 Days or more

100180~15070
1 Piece(s)Available

10 Days or more

120150~12570
1 Piece(s)Available

10 Days or more

150125~10670
1 Piece(s)Available

10 Days or more

180106~9070
1 Piece(s)Available

10 Days or more

20090~7570
1 Piece(s)Available

10 Days or more

24075~6370
1 Piece(s)Available

10 Days or more

30063~5370
1 Piece(s)Available

10 Days or more

32053~3870

Loading...

  1. 1

Basic Information

Product Type Abrasive Application Cleaning, Post-Processing of Welding, Processing Before and After Plating, Adjustment Sliding Part Surface, Deburring of Powder Metallurgy Parts / Aluminum Die-Casting, Rubber Cleaning / Plastic / Glass Molds, Deburring of Gears, Improving Fatigue Resistance Strength, Removing Carbon Deposits, Beautifully Satin Finished Surface (Digital Camera, Laptop Computer, Etc.), Deburring Injection Needles, Finishing Various Surfaces

Additional Products in this Category

Tech Support