(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Function Core Drill E&S ES Dry Diamond Type

Single Function Core Drill E&S ES Dry Diamond Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·Able to drill holes in reinforced concrete (cutting up to 3/4 bars) without using water.
·Vibration noise is also greatly reduced by the center pin method and cutting using only rotational force.
·Uses "10 mm/13 mm chuck combined shank" regardless of drill chuck diameter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ES-D29SDS
ES-D32SDS
ES-D32ST
ES-D35SDS
ES-D35ST
ES-D38SDS
ES-D38ST
ES-D50ST
ES-D65SDS
ES-D65ST
ES-D70SDS
ES-D70ST
ES-D80SDS
ES-D80ST
ES-D100ST
ES-D110SDS
ES-D110ST
ES-D120ST
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Bore Diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)
1 Piece(s)Available

8 Days or more

Dry Type DC Type (SDS Shank)29253150
1 Piece(s)Available

8 Days or more

Dry Type DC Type (SDS Shank)32253150
1 Piece(s)Available

8 Days or more

Dry Type DC Type (Straight Shank)32253150
1 Piece(s)Available

8 Days or more

Dry Type DC Type (SDS Shank)35253150
1 Piece(s)Available

8 Days or more

Dry Type DC Type (Straight Shank)35253150
1 Piece(s)Available

8 Days or more

Dry Type DC Type (SDS Shank)38253150
1 Piece(s)Available

8 Days or more

Dry Type DC Type (Straight Shank)38253150
1 Piece(s)Available

8 Days or more

Dry Type DC Type (Straight Shank)50252135
1 Piece(s)Available

8 Days or more

Dry Type DC Type (SDS Shank)65265135
1 Piece(s)Available

11 Days or more

Dry Type DC Type (Straight Shank)65252135
1 Piece(s)Available

9 Days or more

Dry Type DC Type (SDS Shank)70265135
1 Piece(s)Available

8 Days or more

Dry Type DC Type (Straight Shank)70252135
1 Piece(s)Available

8 Days or more

Dry Type DC Type (SDS Shank)80265135
1 Piece(s)Available

8 Days or more

Dry Type DC Type (Straight Shank)80252135
1 Piece(s)Available

8 Days or more

Dry Type DC Type (Straight Shank)100252135
1 Piece(s)Available

8 Days or more

Dry Type DC Type (SDS Shank)110265135
1 Piece(s)Available

8 Days or more

Dry Type DC Type (Straight Shank)110252135
1 Piece(s)Available

8 Days or more

Dry Type DC Type (Straight Shank)120252135

Loading...

  1. 1

Basic Information

Compatible Electric Motor Electric drill / impact drill (rotating mode) Shank shape 10 mm/13 mm shank/zip fastener Work material Concrete
Work material Block, Brick Work material Mortar Work material Slate
Work material Hard siding board Work material Soft siding board Work material Stone – ○
Work material Resin-based artificial marble Work material Tile Work material Porcelain tile – ○
Work material Ceramic tile Blade tip shape Drill while grinding workpiece with diamond particles

Additional Products in this Category

Tech Support