(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - Steel, Solid Type, Parallel Thread, NSP

Round Threading Dies - Steel, Solid Type, Parallel Thread, NSP
  • Volume Discount

•Thread Size (Nominal) : NPS11/2, NPS11/4, NPS1, NPS1/2, NPS1/4, NPS1/8, NPS3/4, NPS3/8, NPS5/8, NPS7/8
•Pitch (P), Thread Count : 11 1/2, 14, 18, 19, 27, 28
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Cast Steel (SC), Copper (Cu), Ductile Cast Iron (FCD), High-Carbon Steel (C Content Exceeding 0.45%), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Tool Steel (Before SKD Quenching), Zinc Alloy Castings (ZDC)
•Tap Model : Die
For complete product overview and details on Gas Pipe Solid Die Parallel NSP, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
GGNS02L
GJNS02L
GJNS04O
GJNS06O
GMNS02L
GMNS04O
GMNS06O
GMNS08Q
GMNS10Q
GMNS12Q
GONS12Q
GONS14Q
GONS16
GRNS16
GRNS20
GSNS16
GSNS20
GSNS24
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size (Nominal) Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
1 Piece(s)Available

9 Days or more

NPS1/82825
1 Piece(s)Available

9 Days or more

NPS1/82838
1 Piece(s)Available

9 Days or more

NPS1/41938
1 Piece(s)Available

9 Days or more

NPS3/81938
1 Piece(s)Available

9 Days or more

NPS1/82750
1 Piece(s)Available

9 Days or more

NPS1/41850
1 Piece(s)Available

9 Days or more

NPS3/81850
1 Piece(s)Available

9 Days or more

NPS1/21450
1 Piece(s)Available

9 Days or more

NPS5/81450
1 Piece(s)Available

9 Days or more

NPS3/41450
1 Piece(s)Available

9 Days or more

NPS3/41457
1 Piece(s)Available

9 Days or more

NPS7/81457
1 Piece(s)Available

9 Days or more

NPS111 1/257
1 Piece(s)Available

9 Days or more

NPS111 1/263
1 Piece(s)Available

9 Days or more

NPS1"1/411 1/263
1 Piece(s)Available

9 Days or more

NPS111 1/275
1 Piece(s)Available

9 Days or more

NPS1"1/411 1/275
1 Piece(s)Available

9 Days or more

NPS1"1/211 1/275

Loading...

  1. 1

Basic Information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Die Material Details SKS

Additional Products in this Category

Tech Support