(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Prestressing Gauges - Limit Screw Ring, Threaded, JIS Grade 2

Tool Prestressing Gauges - Limit Screw Ring, Threaded, JIS Grade 2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Tool Prestressing Gauge
•Specification: JIS Specification
•Class: For JIS Grade 2 Screw
•Work: Threaded
•Hardness (hrc): 58~64

Part Number

Configured Part Number is shown.

Part Number
M2-P0.4-GR2WR2
M2.5-0.45-GR2WR2
M2.6-P0.45-GR2WR2
M3-0.5-GR2WR2
M4-0.7-GR2WR2
M5-0.8-GR2WR2
M6-P0.75-GR2WR2
M6-P1.0-GR2WR2
M8-P1.0-GR2WR2
M8-P1.25-GR2WR2
M10-P1.0-GR2WR2
M10-P1.5-GR2WR2
M10-P1.25-GR2WR2
M12-1.25-GR2WR2
M12-P1.0-GR2WR2
M12-P1.5-GR2WR2
M12-P1.75-GR2WR2
M14-P2.0-GR2WR2
M16-P1.0-GR2WR2
M16-P1.5-GR2WR2
M16-P2.0-GR2WR2
M20-P1.0-GR2WR2
M20-P1.5-GR2WR2
M20-P2.5-GR2WR2
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch P D dimension
(mm)
T1
(mm)
T2
(mm)
Manufacturer Product Code Mass
(g)
1 Piece(s)Available

10 Days or more

20.42233M2P0.4 GRⅡWRⅡ20
1 Piece(s)Available

10 Days or more

2.50.452233M2.5X0.45 GRⅡWRⅡ20
1 Piece(s)Available

10 Days or more

2.60.452233M2.6P0.45 GRⅡWRⅡ20
1 Piece(s)Available

10 Days or more

30.52243M3X0.5 GRⅡWRⅡ20
1 Piece(s)Available

10 Days or more

40.72254M4X0.7 GRⅡWRⅡ20
1 Piece(s)Available

10 Days or more

50.82254M5X0.8 GRⅡWRⅡ80
1 Piece(s)Available

10 Days or more

60.753264M6P0.75 GRⅡWRⅡ80
1 Piece(s)Available

10 Days or more

613286M6P1.0 GRⅡWRⅡ80
1 Piece(s)Available

10 Days or more

813286M8P1.0 GRⅡWRⅡ120
1 Piece(s)Available

10 Days or more

81.2532128M8P1.25 GRⅡWRⅡ120
1 Piece(s)Available

10 Days or more

1013286M10P1.0 GRⅡWRⅡ120
1 Piece(s)Available

10 Days or more

101.5321210M10P1.5 GRⅡWRⅡ120
1 Piece(s)Available

10 Days or more

101.2532128M10P1.25 GRⅡWRⅡ120
1 Piece(s)Available

10 Days or more

121.2538128M12X1.25 GRⅡWRⅡ200
1 Piece(s)Available

10 Days or more

1213886M12P1.0 GRⅡWRⅡ200
1 Piece(s)Available

10 Days or more

121.5381410M12P1.5 GRⅡWRⅡ200
1 Piece(s)Available

10 Days or more

121.75381410M12P1.75 GRⅡWRⅡ200
1 Piece(s)Available

10 Days or more

142381612M14P2.0 GRⅡWRⅡ220
1 Piece(s)Available

10 Days or more

1614588M16P1.0 GRⅡWRⅡ220
1 Piece(s)Available

10 Days or more

161.5451410M16P1.5 GRⅡWRⅡ220
1 Piece(s)Available

10 Days or more

162451612M16P2.0 GRⅡWRⅡ220
1 Piece(s)Available

10 Days or more

2014588M20P1.0 GRⅡWRⅡ250
1 Piece(s)Available

10 Days or more

201.5451410M20P1.5 GRⅡWRⅡ250
1 Piece(s)Available

10 Days or more

202.5452014M20P2.5 GRⅡWRⅡ340

Loading...

  1. 1

Basic Information

Product Type Thread ring gauge Workpiece Male thread Class For JIS Grade 2 Screw
Standard JIS Standard Hardness(HRC) 58~64 Material SKS31

Additional Products in this Category

Tech Support