(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Sheet PCM【100 Pieces Per Package】

Resin Sheet PCM
  • Volume Discount

A sharp-edged polishing agent (sand) is used, so polishing can be done easily with little force.

Part Number

Configured Part Number is shown.

Part Number
PCM-P60
PCM-P80
PCM-P100
PCM-P120
PCM-P150
PCM-P180
PCM-P220
PCM-P240
PCM-P280
PCM-P320
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

60

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

80

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

100

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

120

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

150

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

180

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

220

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

240

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

280

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

320

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 228 Length(mm) 280 Features (1) Base material and abrasive material are very sticky yet durable due to enhanced clog prevention processing ◎ (2) Impact of moisture is minimal and durability does not decrease throughout the seasons
Base Materials Cwt Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support