(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
As the crease will not split, there are no deep scratches.
Sheet Type | Waterproof paper | Usage | Hand polish | Abrasive material | Silicon carbide |
---|---|---|---|---|---|
Width(mm) | 228 | Length(mm) | 280 | Features | (1) Not even the edges of the paper will cause any deep scratches. (2) The back remains non-slip, even if folded in half. (3) Performs better against breakage and cracks and loses less grain than conventional products. |
Base Materials | Cwt | Packaging Quantity(Sheets) | 100 |
Please check the type/dimensions/specifications of the part NEXT-P100 in the NEXT series.
Part Number |
---|
NEXT-P1000 |
NEXT-P1200 |
NEXT-P150 |
NEXT-P1500 |
NEXT-P180 |
NEXT-P2000 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy