(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Sheet SC【100 Pieces Per Package】

Waterproof Sheet SC
  • Volume Discount

Higher efficiency due to the tremendous cutting force.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC-P1000
SC-P1200
SC-P2000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1000

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1200

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2000

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Silicon carbide
Width(mm) 228 Length(mm) 280 Features (1) The edge of the abrasive grains protrudes to allow water sanding with minimal force (2) Strong cutting force and excellent durability (3) Performance does not change in oily or soapy water
Base Materials Cwt Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support