(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Umbrella-Shaped Rotation Center BRC

Umbrella-Shaped Rotation Center BRC
  • Volume Discount

•θ: 80°
•Type: With Seal
•Feature: Used with a lathe or a cylindrical grinder. Can be used as a center push tool for machining pipe-shaped, ring-shaped, or thin objects. The inside of the main machine uses a tapered roller bearing, thrust bearing, and ball bearing, 1 each o

Part Number

Configured Part Number is shown.

Part Number
BRC2-001
BRC2-301
BRC6-001
BRC6-301
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
L
(mm)
Deflection of Center (Max.)
1 Piece(s)Available

14 Days or more

MT2-801971652123TIR 0.005
1 Piece(s)Available

14 Days or more

MT2With Seal801971652123TIR 0.005
1 Piece(s)Available

14 Days or more

MT6-200381927.9130322TIR 0.009
1 Piece(s)Available

14 Days or more

MT6With Seal200381927.9130322TIR 0.009

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A θ 80°
Features Used with a lathe or a cylindrical grinder. Can be used as a center push tool for machining pipe-shaped, ring-shaped, or thin objects. The inside of the main machine uses a tapered roller bearing, thrust bearing, and ball bearing, 1 each of these 3 varieties.

Additional Products in this Category

Tech Support