(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Workpiece Driving Center Adapter

Workpiece Driving Center Adapter
  • Volume Discount

•Feature: To ensure simple use in NC machines, etc., the outer diameter (grip part) is straight. If using a workpiece driving center, there is no need to disconnect the chuck, and the chuck can be gripped by the soft jaw on the outer diameter of the

Part Number

Configured Part Number is shown.

Part Number
ZZZ9-801
ZZZ9-802
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No B
(mm)
C
(mm)
D
(mm)
L
(mm)
Ah7
1 Piece(s)Available

14 Days or more

MT437.583589538
1 Piece(s)Available

12 Days or more

MT553887510055

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features To ensure simple use in NC machines, etc., the outer diameter (grip part) is straight. If using a workpiece driving center, there is no need to disconnect the chuck, and the chuck can be gripped by the soft jaw on the outer diameter of the adapter. (Fully Baked Abrasive)

Additional Products in this Category

Tech Support