(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Workpiece Driving Center HD Type Replacement Jaw

Workpiece Driving Center HD Type Replacement Jaw
  • Volume Discount

•Feature: Workpiece driving center jaw should be replaced with spare before use if worn or damaged. To purchase a replacement jaw, check the direction of rotation (type) of the installed machine when placing your order.

Part Number

Configured Part Number is shown.

Part Number
WDU8-321
WDU8-322
WDU8-461
WDU8-462
WDU8-751
WDU8-752
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Part Number Quantity (1 set)
1 Piece(s)Available

10 Days or more

32R-38LSpare claw HD32R/38L5
1 Piece(s)Available

10 Days or more

32L-38RSpare claw HD38R/32L5
1 Piece(s)Available

10 Days or more

46R-52LSpare claw HD46R/52L6
1 Piece(s)Available

10 Days or more

46L-52RSpare claw HD52R/46L6
1 Piece(s)Available

10 Days or more

RSpare claw HD75R6
1 Piece(s)Available

10 Days or more

LSpare claw HD75L6

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features Workpiece driving center jaw should be replaced with spare before use if worn or damaged. To purchase a replacement jaw, check the direction of rotation (type) of the installed machine when placing your order.

Additional Products in this Category

Tech Support