(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Workpiece Driving Center DK Type Fixed Jaw (Part Numbers)

Workpiece Driving Center DK Type Fixed Jaw
  • Volume Discount

•Feature: Great for cog machining, spline machining, key groove machining, and woodworking. A chuck is not needed when using this machine. It is best to finish the workpiece at both centers in order to hold the workpiece. The workpiece can be easily

Part Number

Configured Part Number is shown.

WDK3-150

Part Number
WDK3-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
l1
(mm)
L
(mm)
d
(mm)
D1
(mm)
Shank Outer Diameter Cutter Diameter (Maximum)
(mm)
1 Piece(s)Available

9 Days or more

MT3152884499-6710157828.5M.T.3DK-15φ75

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features Great for cog machining, spline machining, key groove machining, and woodworking. A chuck is not needed when using this machine. It is best to finish the workpiece at both centers in order to hold the workpiece. The workpiece can be easily removed with one action. Can be easily unmounted from the machine with a release nut.

Please check the type/dimensions/specifications of the part WDK3-150 in the Workpiece Driving Center DK Type Fixed Jaw series.

Products like this...

Part Number
WDK3-100
WDK3-120
WDK3-180
WDK3-200
WDK4-100
WDK4-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
l1
(mm)
L
(mm)
d
(mm)
D1
(mm)
Shank Outer Diameter Cutter Diameter (Maximum)
(mm)
1 Piece(s)Available

9 Days or more

MT3102884-7-678155628.5M.T.3DK-10φ75
1 Piece(s)Available

9 Days or more

MT3122884-7-6710155628.5M.T.3DK-12φ75
1 Piece(s)Available

9 Days or more

MT31828844910-67101581028.5M.T.3DK-18φ75
1 Piece(s)Available

9 Days or more

MT32028844910-6781581028.5M.T.3DK-20φ75
1 Piece(s)Available

9 Days or more

MT41028103497-6710174628.5M.T.4DK-10φ75
1 Piece(s)Available

9 Days or more

MT41228103497-6710174628.5M.T.4DK-12φ75

Additional Products in this Category

Tech Support