(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Dimension e (mm): -
•Dimension B1 (mm): -
•Feature: External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-
Loading...
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | Yes | B1(mm) | - |
---|---|---|---|---|---|
e(mm) | - | Features | External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-resistance. |
Please check the type/dimensions/specifications of the part RST3-322 in the Rolling Center with RST Carbide series.
Part Number |
---|
RST2-321 |
RST3-021 |
RST3-022 |
RST4-021 |
RST4-022 |
RST4-321 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy