(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center with 100 Seals (Part Numbers)

Rolling Center with 100 Seals
  • Volume Discount

•Feature: -17A is a thin type and is ideal for thread cutting and end face processing. This machine is designed with a small body diameter, and uses two needle bearings and three thrust bearings. Since the body head is within an angle of 60° from th
•Deflection of Center (Max.): TIR0.005

Part Number

Configured Part Number is shown.

R104-322

Part Number
R104-322
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Carbide Diameter
1 Piece(s)Available

9 Days or more

MT4YesSeal 104B, with Carbide4530-108.55.35233-193.514

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features -17A is a thin type and is ideal for thread cutting and end face processing. This machine is designed with a small body diameter, and uses two needle bearings and three thrust bearings. Since the body head is within an angle of 60° from the tip of the center, it does not interfere on the entry of the cutting tool. It has V seal and is ideal for the use of cutting oil. Deflection of Center (Max.) TIR0.005

Please check the type/dimensions/specifications of the part R104-322 in the Rolling Center with 100 Seals series.

Products like this...

Part Number
R103-302
R103-317
R103-321
R104-327
R105-302
R105-322
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Carbide Diameter
1 Piece(s)Available

9 Days or more

MT3N/ASeal 103B4126-85.54.54231-158.5-
1 Piece(s)Available

9 Days or more

MT3N/ASeal 103-17A41261285.54.5424020167.5-
1 Piece(s)Available

9 Days or more

MT3YesSeal 103A, with Carbide41261485.54.54231-158.58
1 Piece(s)Available

9 Days or more

MT4YesSeal 104-17A, with Carbide453012108.55.35245.52020610
1 Piece(s)Available

9 Days or more

MT5N/ASeal 105 B6542-1386.365.947.6-251.5-
1 Piece(s)Available

9 Days or more

MT5YesSeal 105B, with Carbide6542-1386.365.947.6-251.518

Additional Products in this Category

Tech Support