(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center SR (RSR3-001)

Rolling Center SR RSR3-001
  • Volume Discount

•Type: With Seal
•Feature: The elongation of the workpiece due to the processing heat generated during cutting is absorbed by the built-in disc spring provided in the center, so there is no distortion of the workpiece, which improves finishing accuracy. It is design
•Deflection of Center (Max.): TIR0.010

Part Number

Configured Part Number is shown.

RSR3-001

Part Number
RSR3-001
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
e(MAX) Maximum Number of Rotation
(min-1)
1 Piece(s)Available

10 Days or more

MT3-3720865442415433500

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features The elongation of the workpiece due to the processing heat generated during cutting is absorbed by the built-in disc spring provided in the center, so there is no distortion of the workpiece, which improves finishing accuracy. It is designed in such a way that the thrust load generated by the elongation of the workpiece is also absorbed by the slide mechanism, and the load is not directly applied to the bearing.
Deflection of Center (Max.) TIR0.010

Please check the type/dimensions/specifications of the part RSR3-001 in the Rolling Center SR series.

Products like this...

Part Number
RSR4-001
RSR4-301
RSR5-001
RSR5-301
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
e(MAX) Maximum Number of Rotation
(min-1)
1 Piece(s)Available

10 Days or more

MT4-4224108.55.35028.518733000
1 Piece(s)Available

10 Days or more

MT4With Seal4220108.55.35028.518733000
1 Piece(s)Available

10 Days or more

MT5-64351386.3694325042500
1 Piece(s)Available

10 Days or more

MT5With Seal64351386.3694325042500

Additional Products in this Category

Tech Support