(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center NCF-N (Part Numbers)

Rolling Center NCF-N
  • Volume Discount

•Feature: The cold punched nut is attached to the rear portion of the main body, making it possible to remove it from the front portion of the tailstock. Combination angular bearings (3 pcs) and a needle bearing are used inside the main unit, making
•Maximum Number Of Rotation (per minute): 5500
•Deflection of Center (Max.): TIR0.003

Part Number

Configured Part Number is shown.

NCF4-403

Part Number
NCF4-403
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Carbide Diameter D1
(mm)
1 Piece(s)Available

9 Days or more

MT4N/AC6272278104.51.8644230210.5-49.5

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features The cold punched nut is attached to the rear portion of the main body, making it possible to remove it from the front portion of the tailstock. Combination angular bearings (3 pcs) and a needle bearing are used inside the main unit, making the rotation torque is smooth. The A type and C type are slim types and are thus ideal for screw cutting and edge machining. A labyrinth (non-contact) mechanism is utilized in order to achieve waterproofing when cutting oil is used. Deflection of Center (Max.) TIR0.003
Maximum Number of Rotation(min-1) 5500

Please check the type/dimensions/specifications of the part NCF4-403 in the Rolling Center NCF-N series.

Products like this...

Part Number
NCF3-422
NCF4-401
NCF4-402
NCF4-421
NCF4-422
NCF4-423
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Carbide Diameter D1
(mm)
1 Piece(s)Available

9 Days or more

MT3YesB, with Carbide536222-821.555.532.5-1701042.5
1 Piece(s)Available

9 Days or more

MT4N/AA62722712104.51.8644320211.5-49.5
1 Piece(s)Available

9 Days or more

MT4N/AB627227-104.51.86437.5-206-49.5
1 Piece(s)Available

9 Days or more

MT4YesA, with Carbide62722712104.51.8644320211.51049.5
1 Piece(s)Available

9 Days or more

MT4YesB, with Carbide627227-104.51.86437.5-2061449.5
1 Piece(s)Available

9 Days or more

MT4YesC, with Carbide6272278104.51.8644230210.5849.5

Additional Products in this Category

Tech Support