(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Swiss Grip Phillips Screwdriver

Swiss Grip Phillips Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Screwdriver made from 2 new materials: polypropylene and santoprene.
[Features]
· The symbol and size of the driver tip shape are shown on the rear of the handle.
· A screwdriver suited for the task can be selected quickly.
· The handle shape features the same ergonomic design as the Multi-craft.
· The carefully selected surface material is close to the hardness of human hands, making it feel soft and warm.
· With a special surface structure, the handle can be grasped firmly even with wet hands.
· Resistant to oil and gasoline, allowing it to be easily cleaned. Heat resistance of 140°C.
[Applications]
· Convenient for high-tech fields, assembly lines, and home use. Ideal for rapid turning.

Part Number

Configured Part Number is shown.

Part Number
8190-2-400-7
8190-4-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip size / Phillips (+) Shaft length L (mm) Shaft diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw
1 Piece(s)Available

8 Days or more

No.24007510186M3-5
1 Piece(s)Available

8 Days or more

No.420010330221M8-10

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through NA Bolster NA
Grip Type Resin

Additional Products in this Category

Tech Support