(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Dimension I: M6
•Material: Special Stainless Steel
•Quenching Hardness: HRC57~60°
•Parallelism: Within 0.002/100 mm
•Perpendicularity: Within 0.005/100 mm
A(mm) | 285 | B(mm) | 120 | C(mm) | 90 |
---|---|---|---|---|---|
D(mm) | 40 | E(mm) | 50 | F(mm) | 60 |
G(MAX)(mm) | 150 | H(mm) | 75 | I | M6 |
J(W×D)(mm) | 12×7 | K(mm) | 14 | L (M Dimension) | M10 |
M(mm) | 8(90°) | Mass(kg) | 14.3 | Material | Special Stainless Steel |
Quenching Hardness | HRC57~60° | Parallelism | Within 0.002/100 mm | Perpendicularity | Within 0.005/100 mm |
Please check the type/dimensions/specifications of the part DS150 in the Precision Stainless Steel Vise DS80/150 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy