(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Stainless Steel Vise DM30-1/30-2

Precision Stainless Steel Vise DM30-1/30-2
  • Volume Discount

•A (mm): 120
•Dimension H (mm): 38
•Dimension I: M5
•J(W×D) (mm): Φ 8×6
•Dimension K (mm): 8

PDF

Part Number

Configured Part Number is shown.

DM30-2

 
Part Number
DM30-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

A(mm) 120 B(mm) 60 C(mm) 50
D(mm) 25 E(mm) 25 F(mm) 30
G(MAX)(mm) 30 H(mm) 38 I M5
J(W×D)(mm) Φ 8×6 K(mm) 8 L(mm) 63
M(mm) 6(90°) O(mm) 41 P 26
Mass(kg) 2.2 Material Special Stainless Steel Quenching Hardness HRC57~60°
Parallelism Within 0.002/100 mm Perpendicularity Within 0.005/100 mm

Please check the type/dimensions/specifications of the part DM30-2 in the Precision Stainless Steel Vise DM30-1/30-2 series.

Additional Products in this Category

Tech Support