(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•A (mm): 160
•Dimension H (mm): 45
•Dimension I: M6
•Dimension J (mm): 145
•Dimension K (mm): 6(90°)
A(mm) | 160 | B(mm) | 75 | C(mm) | 93 |
---|---|---|---|---|---|
D(mm) | 30 | E(mm) | 63 | F(mm) | 33 |
G(mm) | 80 | H(mm) | 45 | I | M6 |
J(mm) | 145 | K(mm) | 6(90°) | Mass(kg) | 5.3 |
Max angle | 46° | Parallelism | 100 mm, within 0.002 mm | Perpendicularity | 100 mm, within 0.005 mm |
Material / Hardness | SKS Material or Equivalent / HRC60° | Angular error | 15 sec max | Pitch between rollers(mm) | 50 |
Please check the type/dimensions/specifications of the part L50 in the Precision Sign Vise L50 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy