(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PN PS Disk【100 Pieces Per Package】

PN PS Disk
  • Volume Discount

•Model: Sandpaper
•Major Diameter (mm): 125
•Inner Diameter Size (mm): -
•Abrasive Grain: A Abrasive Grain
•Connection Type: Glue application

Part Number

Configured Part Number is shown.

Part Number
PNAD-40
PNAD-80
PNAD-100
PNJD-40
PNJD-60
PNJD-100
PRAD-120
PRAD-150
PRAD-180
PRAD-220
PRAD-240
PRAD-280
PRAD-400
PRAD-600
PRAD-800
PRJD-150
PRJD-180
PRJD-240
PRJD-400
PRJD-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
With/without Hole

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

40None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

80None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

100None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

40Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

60Available

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

100Available

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

120None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

150None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

180None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

220None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

240None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

280None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

400None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

600None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

800None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

150Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

180Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

240Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

400Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

600Available

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal Outer diameter Dimensions(mm) 125
Inner Diameter Dimension(mm) - Abrasive grain Alundum Connection type Glue application
With or without pattern coating Available Packaging Quantity(Sheets) 100 Application (1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles
Base Materials - Pattern image -

Additional Products in this Category

Tech Support