(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Neodymium Magnet【2 Pieces Per Package】

Neodymium Magnet
  • Volume Discount

•Product Model: Neodymium Magnet
•Application: Magnet with High Retention Force That's Smaller and Flatter Than Conventional Magnets
•Caution: Do Not Bring near Watches, Computers, Etc.
•Material: Neodymium Rare Earth Magnet

PDF

Part Number

Configured Part Number is shown.

KN-5

 
Part Number
KN-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Neodymium Magnet Adsorption Power(N) 15.7 Surface Magnetic Flux Density(T) 0.28
Mass(g) 2 Main Body Size(mm) 15×6×2.8 Application Magnet with High Retention Force That's Smaller and Flatter Than Conventional Magnets
Caution Do Not Bring near Watches, Computers, Etc. Material Details Neodymium Rare Earth Magnet

Please check the type/dimensions/specifications of the part KN-5 in the Neodymium Magnet series.

Additional Products in this Category

Tech Support