(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 230
•Length (mm): 280
Sheet Type | Abrasive Cloth | Usage | Hand polish | Abrasive material | Alundum (Alumina) |
---|---|---|---|---|---|
Particle Size(#) | 150 | Width(mm) | 230 | Length(mm) | 280 |
Application | Primarily for Manual Work in Grinding and Polishing Metals, Rust Removal, and Oscillating Sanding | Base Materials | Jwt | Packaging Quantity(Sheets) | 50 |
Please check the type/dimensions/specifications of the part ASHEET-150 in the A Fabric Sheet series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy