(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, Standard Solid Drill Bit, ADS

Carbide Solid Drill Bits - Straight Shank, Standard Solid Drill Bit, ADS
  • Volume Discount

A high-quality general-purpose drill which can support a wide range of materials, from steel/non-ferrous to resin. Versatile type that allows high performance to be achieved not only in high-speed cutting but also in low-speed cutting.

PDF

Part Number

Configured Part Number is shown.

Part Number
ADS-0030
ADS-0031
ADS-0032
ADS-0033
ADS-0034
ADS-0035
ADS-0036
ADS-0037
ADS-0038
ADS-0039
ADS-0040
ADS-0041
ADS-0042
ADS-0043
ADS-0044
ADS-0045
ADS-0046
ADS-0047
ADS-0048
ADS-0049
ADS-0050
ADS-0051
ADS-0052
ADS-0053
ADS-0054
ADS-0055
ADS-0056
ADS-0057
ADS-0058
ADS-0059
ADS-0060
ADS-0061
ADS-0062
ADS-0063
ADS-0064
ADS-0065
ADS-0066
ADS-0067
ADS-0068
ADS-0069
ADS-0070
ADS-0071
ADS-0072
ADS-0073
ADS-0074
ADS-0075
ADS-0076
ADS-0077
ADS-0078
ADS-0079
ADS-0080
ADS-0081
ADS-0082
ADS-0083
ADS-0084
ADS-0085
ADS-0086
ADS-0087
ADS-0088
ADS-0089
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
shank d
(mm)
tip angle
(°)
Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.34300.3118+0~-0.01
1 Piece(s)Available

8 Days or more

0.314300.31118+0~-0.005
1 Piece(s)Available

8 Days or more

0.324300.32118+0~-0.005
1 Piece(s)Available

8 Days or more

0.334300.33118+0~-0.005
1 Piece(s)Available

8 Days or more

0.344300.34118+0~-0.005
1 Piece(s)Available

8 Days or more

0.354300.35118+0~-0.005
1 Piece(s)Available

8 Days or more

0.364300.36118+0~-0.005
1 Piece(s)Available

8 Days or more

0.374300.37118+0~-0.005
1 Piece(s)Available

8 Days or more

0.384300.38118+0~-0.005
1 Piece(s)Available

8 Days or more

0.394300.39118+0~-0.005
1 Piece(s)Available

12 Days or more

0.45300.4118+0~-0.01
1 Piece(s)Available

8 Days or more

0.415300.41118+0~-0.005
1 Piece(s)Available

12 Days or more

0.425300.42118+0~-0.005
1 Piece(s)Available

8 Days or more

0.435300.43118+0~-0.005
1 Piece(s)Available

8 Days or more

0.445300.44118+0~-0.005
1 Piece(s)Available

8 Days or more

0.455300.45118+0~-0.005
1 Piece(s)Available

8 Days or more

0.465300.46118+0~-0.005
1 Piece(s)Available

8 Days or more

0.475300.47118+0~-0.005
1 Piece(s)Available

8 Days or more

0.485300.48118+0~-0.005
1 Piece(s)Available

12 Days or more

0.495300.49118+0~-0.005
1 Piece(s)Available

8 Days or more

0.56300.5118+0~-0.01
1 Piece(s)Available

8 Days or more

0.516300.51118+0~-0.005
1 Piece(s)Available

10 Days or more

0.526300.52118+0~-0.005
1 Piece(s)Available

8 Days or more

0.536300.53118+0~-0.005
1 Piece(s)Available

8 Days or more

0.546300.54118+0~-0.005
1 Piece(s)Available

8 Days or more

0.556300.55118+0~-0.005
1 Piece(s)Available

8 Days or more

0.566300.56118+0~-0.005
1 Piece(s)Available

8 Days or more

0.576300.57118+0~-0.005
1 Piece(s)Available

8 Days or more

0.586300.58118+0~-0.005
1 Piece(s)Available

8 Days or more

0.596300.59118+0~-0.005
1 Piece(s)Available

8 Days or more

0.66300.6118+0~-0.01
1 Piece(s)Available

12 Days or more

0.616300.61118+0~-0.005
1 Piece(s)Available

12 Days or more

0.626300.62118+0~-0.005
1 Piece(s)Available

12 Days or more

0.636300.63118+0~-0.005
1 Piece(s)Available

8 Days or more

0.646300.64118+0~-0.005
1 Piece(s)Available

8 Days or more

0.656300.65118+0~-0.005
1 Piece(s)Available

8 Days or more

0.666300.66118+0~-0.005
1 Piece(s)Available

8 Days or more

0.676300.67118+0~-0.005
1 Piece(s)Available

8 Days or more

0.686300.68118+0~-0.005
1 Piece(s)Available

8 Days or more

0.696300.69118+0~-0.005
1 Piece(s)Available

8 Days or more

0.712400.7118+0~-0.01
1 Piece(s)Available

8 Days or more

0.7112400.71118+0~-0.005
1 Piece(s)Available

8 Days or more

0.7212400.72118+0~-0.005
1 Piece(s)Available

8 Days or more

0.7312400.73118+0~-0.005
1 Piece(s)Available

8 Days or more

0.7412400.74118+0~-0.005
1 Piece(s)Available

8 Days or more

0.7512400.75118+0~-0.005
1 Piece(s)Available

8 Days or more

0.7612400.76118+0~-0.005
1 Piece(s)Available

12 Days or more

0.7712400.77118+0~-0.005
1 Piece(s)Available

8 Days or more

0.7812400.78118+0~-0.005
1 Piece(s)Available

8 Days or more

0.7912400.79118+0~-0.005
1 Piece(s)Available

8 Days or more

0.812400.8118+0~-0.01
1 Piece(s)Available

8 Days or more

0.8112400.81118+0~-0.005
1 Piece(s)Available

8 Days or more

0.8212400.82118+0~-0.005
1 Piece(s)Available

8 Days or more

0.8312400.83118+0~-0.005
1 Piece(s)Available

8 Days or more

0.8412400.84118+0~-0.005
1 Piece(s)Available

8 Days or more

0.8512400.85118+0~-0.005
1 Piece(s)Available

8 Days or more

0.8612400.86118+0~-0.005
1 Piece(s)Available

8 Days or more

0.8712400.87118+0~-0.005
1 Piece(s)Available

12 Days or more

0.8812400.88118+0~-0.005
1 Piece(s)Available

12 Days or more

0.8912400.89118+0~-0.005

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Shank Type straight shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
Torsion(°) 30

Additional Products in this Category

Tech Support