(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Square End Mill, 2-Flute

Standard Square End Mill, 2-Flute
  • Volume Discount

[Features]
· Supports a wide range of applications, from general steel to nonferrous metals and resins.

PDF

Part Number

Configured Part Number is shown.

Part Number
AES-20100
AES-20105
AES-20110
AES-20115
AES-20120
AES-20125
AES-20130
AES-20135
AES-20140
AES-20145
AES-20150
AES-20155
AES-20160
AES-20165
AES-20170
AES-20175
AES-20180
AES-20185
AES-20190
AES-20195
AES-20200
AES-20205
AES-20210
AES-20215
AES-20220
AES-20225
AES-20230
AES-20235
AES-20240
AES-20245
AES-20250
AES-20255
AES-20260
AES-20265
AES-20270
AES-20275
AES-20280
AES-20285
AES-20290
AES-20295
AES-20300
AES-20305
AES-20310
AES-20315
AES-20320
AES-20325
AES-20330
AES-20335
AES-20340
AES-20345
AES-20350
AES-20355
AES-20360
AES-20365
AES-20370
AES-20375
AES-20380
AES-20385
AES-20390
AES-20395
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(φ)
Blade length ℓ
(mm)
shank diameter d
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

13440
1 Piece(s)Available

8 Days or more

1.053440
1 Piece(s)Available

8 Days or more

1.13440
1 Piece(s)Available

8 Days or more

1.153440
1 Piece(s)Available

8 Days or more

1.23440
1 Piece(s)Available

8 Days or more

1.253440
1 Piece(s)Available

8 Days or more

1.33440
1 Piece(s)Available

8 Days or more

1.353440
1 Piece(s)Available

8 Days or more

1.43440
1 Piece(s)Available

8 Days or more

1.453440
1 Piece(s)Available

8 Days or more

1.55440
1 Piece(s)Available

8 Days or more

1.555440
1 Piece(s)Available

8 Days or more

1.65440
1 Piece(s)Available

8 Days or more

1.655440
1 Piece(s)Available

8 Days or more

1.75440
1 Piece(s)Available

8 Days or more

1.755440
1 Piece(s)Available

8 Days or more

1.85440
1 Piece(s)Available

8 Days or more

1.855440
1 Piece(s)Available

8 Days or more

1.95440
1 Piece(s)Available

8 Days or more

1.955440
1 Piece(s)Available

8 Days or more

26440
1 Piece(s)Available

8 Days or more

2.056440
1 Piece(s)Available

8 Days or more

2.16440
1 Piece(s)Available

8 Days or more

2.156440
1 Piece(s)Available

8 Days or more

2.26440
1 Piece(s)Available

8 Days or more

2.256440
1 Piece(s)Available

8 Days or more

2.36440
1 Piece(s)Available

8 Days or more

2.356440
1 Piece(s)Available

8 Days or more

2.46440
1 Piece(s)Available

8 Days or more

2.456440
1 Piece(s)Available

8 Days or more

2.58440
1 Piece(s)Available

8 Days or more

2.558440
1 Piece(s)Available

8 Days or more

2.68440
1 Piece(s)Available

8 Days or more

2.658440
1 Piece(s)Available

8 Days or more

2.78440
1 Piece(s)Available

8 Days or more

2.758440
1 Piece(s)Available

8 Days or more

2.88440
1 Piece(s)Available

8 Days or more

2.858440
1 Piece(s)Available

8 Days or more

2.98440
1 Piece(s)Available

8 Days or more

2.958440
1 Piece(s)Available

8 Days or more

38445
1 Piece(s)Available

8 Days or more

3.058445
1 Piece(s)Available

8 Days or more

3.18445
1 Piece(s)Available

8 Days or more

3.158445
1 Piece(s)Available

8 Days or more

3.28445
1 Piece(s)Available

8 Days or more

3.258445
1 Piece(s)Available

8 Days or more

3.38445
1 Piece(s)Available

8 Days or more

3.358445
1 Piece(s)Available

8 Days or more

3.48445
1 Piece(s)Available

8 Days or more

3.458445
1 Piece(s)Available

8 Days or more

3.510445
1 Piece(s)Available

8 Days or more

3.5510445
1 Piece(s)Available

8 Days or more

3.610445
1 Piece(s)Available

8 Days or more

3.6510445
1 Piece(s)Available

8 Days or more

3.710445
1 Piece(s)Available

8 Days or more

3.7510445
1 Piece(s)Available

8 Days or more

3.810445
1 Piece(s)Available

8 Days or more

3.8510445
1 Piece(s)Available

8 Days or more

3.910445
1 Piece(s)Available

8 Days or more

3.9510445

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Plane / Side Blade tip shape Sharp Edge
Torsion Angle Details(°) 30 O.D. Tolerance(mm) +0~-0.02

Additional Products in this Category

Tech Support