(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Small Diameter Ball End Mill, 2-Flute

Small Diameter Ball End Mill, 2-Flute
  • Volume Discount

Good surface roughness of the cutting edge realizes high quality finished surface.

PDF

Part Number

Configured Part Number is shown.

Part Number
AMBES-20010
AMBES-20015
AMBES-20020
AMBES-20025
AMBES-20030
AMBES-20035
AMBES-20040
AMBES-20045
AMBES-20050
AMBES-20055
AMBES-20060
AMBES-20065
AMBES-20070
AMBES-20075
AMBES-20080
AMBES-20085
AMBES-20090
AMBES-20095
Part NumberMinimum order quantityVolume DiscountDays to Ship R
(mm)
Blade length ℓ
(mm)
Diameter φD
(mm)
1 Piece(s)Available

8 Days or more

0.050.20.1
1 Piece(s)Available

8 Days or more

0.0750.30.15
1 Piece(s)Available

8 Days or more

0.10.40.2
1 Piece(s)Available

8 Days or more

0.1250.50.25
1 Piece(s)Available

8 Days or more

0.1510.3
1 Piece(s)Available

8 Days or more

0.17510.35
1 Piece(s)Available

8 Days or more

0.210.4
1 Piece(s)Available

12 Days or more

0.22510.45
1 Piece(s)Available

8 Days or more

0.2510.5
1 Piece(s)Available

8 Days or more

0.27510.55
1 Piece(s)Available

8 Days or more

0.320.6
1 Piece(s)Available

8 Days or more

0.32520.65
1 Piece(s)Available

8 Days or more

0.3520.7
1 Piece(s)Available

8 Days or more

0.37520.75
1 Piece(s)Available

8 Days or more

0.42.50.8
1 Piece(s)Available

8 Days or more

0.4252.50.85
1 Piece(s)Available

8 Days or more

0.452.50.9
1 Piece(s)Available

8 Days or more

0.4752.50.95

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Number of flutes(sheet) 2
Coating Non-Coated Overall Length L(mm) 40 shank d(mm) 3
Machining Application Curved surface / Side / Engraving / R Groove Torsion(°) 30 O.D. Tolerance(mm) +0/-0.01

Additional Products in this Category

Tech Support