(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The intermediate size of the drill diameter 0.01 mm increment size is standardized. High-spec and high-precision drill, keeping runout accuracy and lip height difference that affect hole accuracy within 2 microns.
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin | Tool Material Type | Carbide | Shank Type | Pivot Type |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | With/without Oil Hole | NA |
shank d(mm) | 3 | tip angle(°) | 120 | Torsion(°) | 30 |
Blade diameter tolerance(mm) | +0~-0.003 | Runout accuracy(mm) | Within 0.002 | Lip Height Difference(mm) | 0.002 or Less |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy