(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, Sweep Cut Drill Bit, ASWD

Carbide Solid Drill Bits - Straight Shank, Sweep Cut Drill Bit, ASWD
  • Volume Discount

Drastically reduces the burrs of through holes. Achieves high hole position and hole diameter precision by suppressing bit runout and deflection when biting. Suppresses hole bending.

PDF

Part Number

Configured Part Number is shown.

Part Number
ASWD-0100
ASWD-0110
ASWD-0120
ASWD-0130
ASWD-0140
ASWD-0150
ASWD-0160
ASWD-0170
ASWD-0180
ASWD-0190
ASWD-0200
ASWD-0210
ASWD-0220
ASWD-0230
ASWD-0240
ASWD-0250
ASWD-0260
ASWD-0270
ASWD-0280
ASWD-0290
ASWD-0300
ASWD-0350
ASWD-0400
ASWD-0450
ASWD-0500
ASWD-0550
ASWD-0600
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
shank d
(mm)
1 Piece(s)Available

12 Days or more

116501
1 Piece(s)Available

8 Days or more

1.116501.1
1 Piece(s)Available

8 Days or more

1.218501.2
1 Piece(s)Available

8 Days or more

1.318501.3
1 Piece(s)Available

8 Days or more

1.418501.4
1 Piece(s)Available

8 Days or more

1.524551.5
1 Piece(s)Available

8 Days or more

1.624551.6
1 Piece(s)Available

8 Days or more

1.724551.7
1 Piece(s)Available

8 Days or more

1.824551.8
1 Piece(s)Available

8 Days or more

1.924551.9
1 Piece(s)Available

8 Days or more

224552
1 Piece(s)Available

8 Days or more

2.124552.1
1 Piece(s)Available

12 Days or more

2.226582.2
1 Piece(s)Available

8 Days or more

2.326582.3
1 Piece(s)Available

8 Days or more

2.426612.4
1 Piece(s)Available

8 Days or more

2.526612.5
1 Piece(s)Available

8 Days or more

2.628642.6
1 Piece(s)Available

8 Days or more

2.728642.7
1 Piece(s)Available

8 Days or more

2.830672.8
1 Piece(s)Available

8 Days or more

2.930712.9
1 Piece(s)Available

8 Days or more

330713
1 Piece(s)Available

8 Days or more

3.535733.5
1 Piece(s)Available

8 Days or more

440834
1 Piece(s)Available

8 Days or more

4.542864.5
1 Piece(s)Available

8 Days or more

545925
1 Piece(s)Available

8 Days or more

5.545955.5
1 Piece(s)Available

8 Days or more

6501026

Loading...

  1. 1

Basic Information

work material Aluminum / Resin Tool Material Type Carbide Shank Type Pivot Type
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
tip angle(°) 90 Torsion(°) 30 Blade diameter tolerance(mm) +0~-0.01

Additional Products in this Category

Tech Support