(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Solid Drill Bits - Straight Shank, TiAlN Coated

Carbide Solid Drill Bits - Straight Shank, TiAlN Coated
  • Volume Discount

ADS standard type with a TiAlN coating achieves a long life and consistent machining. It is also possible to drill hardened steel of up to 50 HRC, for which machining was difficult with standard non-coated products.

PDF

Part Number

Configured Part Number is shown.

Part Number
V-ADS-0030
V-ADS-0031
V-ADS-0032
V-ADS-0033
V-ADS-0034
V-ADS-0035
V-ADS-0036
V-ADS-0037
V-ADS-0038
V-ADS-0039
V-ADS-0040
V-ADS-0041
V-ADS-0042
V-ADS-0043
V-ADS-0044
V-ADS-0045
V-ADS-0046
V-ADS-0047
V-ADS-0048
V-ADS-0049
V-ADS-0050
V-ADS-0051
V-ADS-0052
V-ADS-0053
V-ADS-0054
V-ADS-0055
V-ADS-0056
V-ADS-0057
V-ADS-0058
V-ADS-0059
V-ADS-0060
V-ADS-0061
V-ADS-0062
V-ADS-0063
V-ADS-0064
V-ADS-0065
V-ADS-0066
V-ADS-0067
V-ADS-0068
V-ADS-0069
V-ADS-0070
V-ADS-0071
V-ADS-0072
V-ADS-0073
V-ADS-0074
V-ADS-0075
V-ADS-0076
V-ADS-0077
V-ADS-0078
V-ADS-0079
V-ADS-0080
V-ADS-0081
V-ADS-0082
V-ADS-0083
V-ADS-0084
V-ADS-0085
V-ADS-0086
V-ADS-0087
V-ADS-0088
V-ADS-0089
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
shank d
(mm)
tip angle
(°)
1 Piece(s)Available

8 Days or more

0.34300.3118
1 Piece(s)Available

8 Days or more

0.314300.31118
1 Piece(s)Available

8 Days or more

0.324300.32118
1 Piece(s)Available

8 Days or more

0.334300.33118
1 Piece(s)Available

8 Days or more

0.344300.34118
1 Piece(s)Available

8 Days or more

0.354300.35118
1 Piece(s)Available

8 Days or more

0.364300.36118
1 Piece(s)Available

8 Days or more

0.374300.37118
1 Piece(s)Available

8 Days or more

0.384300.38118
1 Piece(s)Available

8 Days or more

0.394300.39118
1 Piece(s)Available

8 Days or more

0.45300.4118
1 Piece(s)Available

8 Days or more

0.415300.41118
1 Piece(s)Available

8 Days or more

0.425300.42118
1 Piece(s)Available

8 Days or more

0.435300.43118
1 Piece(s)Available

8 Days or more

0.445300.44118
1 Piece(s)Available

8 Days or more

0.455300.45118
1 Piece(s)Available

8 Days or more

0.465300.46118
1 Piece(s)Available

8 Days or more

0.475300.47118
1 Piece(s)Available

8 Days or more

0.485300.48118
1 Piece(s)Available

10 Days or more

0.495300.49118
1 Piece(s)Available

8 Days or more

0.56300.5118
1 Piece(s)Available

8 Days or more

0.516300.51118
1 Piece(s)Available

8 Days or more

0.526300.52118
1 Piece(s)Available

8 Days or more

0.536300.53118
1 Piece(s)Available

8 Days or more

0.546300.54118
1 Piece(s)Available

8 Days or more

0.556300.55118
1 Piece(s)Available

8 Days or more

0.566300.56118
1 Piece(s)Available

8 Days or more

0.576300.57118
1 Piece(s)Available

8 Days or more

0.586300.58118
1 Piece(s)Available

8 Days or more

0.596300.59118
1 Piece(s)Available

8 Days or more

0.66300.6118
1 Piece(s)Available

8 Days or more

0.616300.61118
1 Piece(s)Available

8 Days or more

0.626300.62118
1 Piece(s)Available

8 Days or more

0.636300.63118
1 Piece(s)Available

8 Days or more

0.646300.64118
1 Piece(s)Available

8 Days or more

0.656300.65118
1 Piece(s)Available

8 Days or more

0.666300.66118
1 Piece(s)Available

8 Days or more

0.676300.67118
1 Piece(s)Available

8 Days or more

0.686300.68118
1 Piece(s)Available

8 Days or more

0.696300.69118
1 Piece(s)Available

8 Days or more

0.712400.7118
1 Piece(s)Available

8 Days or more

0.7112400.71118
1 Piece(s)Available

8 Days or more

0.7212400.72118
1 Piece(s)Available

8 Days or more

0.7312400.73118
1 Piece(s)Available

8 Days or more

0.7412400.74118
1 Piece(s)Available

8 Days or more

0.7512400.75118
1 Piece(s)Available

8 Days or more

0.7612400.76118
1 Piece(s)Available

8 Days or more

0.7712400.77118
1 Piece(s)Available

8 Days or more

0.7812400.78118
1 Piece(s)Available

8 Days or more

0.7912400.79118
1 Piece(s)Available

8 Days or more

0.812400.8118
1 Piece(s)Available

8 Days or more

0.8112400.81118
1 Piece(s)Available

8 Days or more

0.8212400.82118
1 Piece(s)Available

8 Days or more

0.8312400.83118
1 Piece(s)Available

8 Days or more

0.8412400.84118
1 Piece(s)Available

8 Days or more

0.8512400.85118
1 Piece(s)Available

8 Days or more

0.8612400.86118
1 Piece(s)Available

8 Days or more

0.8712400.87118
1 Piece(s)Available

8 Days or more

0.8812400.88118
1 Piece(s)Available

8 Days or more

0.8912400.89118

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Resin Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type TiAlN With/without Oil Hole NA
Torsion(°) 30 Blade diameter tolerance(mm) +0~-0.01

Additional Products in this Category

Tech Support