(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Powerful type hex bit socket using a special high-strength material for the bit part.
Single Item / Set | Single Item Socket | Use | For Impact | Drive (For Electric Drill, Shaft Dimension) (mm) | 9.5 |
---|---|---|---|---|---|
Socket Shape | Hex for Hexagon socket head bolt | Flat Width (Dimension S) | 5 | Total Length (L Size)(mm) | 50 |
Trusco Code | 389-8814 | Features | Powerful type hex bit socket using a special high-strength material for the bit part. | Mass(g) | 39 |
Please check the type/dimensions/specifications of the part THX3-05 in the Hex Bit Socket for Impact (Insertion Angle: 9.5 mm) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy