(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Handle (Part Numbers)

Offset Handle
  • Volume Discount

[Features]
· Optimal for fastening and removing work which requires force.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

TSOH4-275

Part Number
TSOH4-275
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Total Length (L Size)(mm) 280 Trusco Code 416-2471 Features Optimal for fastening and removing work which requires force. The material is chrome vanadium steel.
Mass(g) 452

Please check the type/dimensions/specifications of the part TSOH4-275 in the Offset Handle series.

Additional Products in this Category

Tech Support