(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Ratchet Handle for Narrow Spaces, TSRH2/TSRH3 (TSRH2-A)

Socket Wrenches - Ratchet Handle for Narrow Spaces, TSRH2/TSRH3 TSRH2-A
  • Volume Discount

[Features]
· Optimum for working in narrow spaces as the head is small.
· Fits hands with an ergonomic design.
· Easy attaching and detaching of socket, and comes with socket holder unlikely to detach while working.
· Socket can be replaced with one-push operation.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

TSRH2-A

Part Number
TSRH2-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Total Length (L Size)
(mm)
The Number of Teeth
(Sheets)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6.3514572416-2366124

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Features Optimal for work in narrow places with its small head size. Fits hands with an ergonomic design. Easy attaching and detaching of socket and comes with socket holder that is difficult to detach while working. Replace sockets with one push of a button. Made from chrome vanadium.

Please check the type/dimensions/specifications of the part TSRH2-A in the Socket Wrenches - Ratchet Handle for Narrow Spaces, TSRH2/TSRH3 series.

Products like this...

Part Number
TSRH3-B
TSRH6-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Total Length (L Size)
(mm)
The Number of Teeth
(Sheets)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.519072416-2404260
1 Piece(s)Available

8 Days or more

1950824416-24212400

Additional Products in this Category

Tech Support