(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Options - Extension Bar, Chrome-Vanadium Steel, TSEB

Socket Wrench Options - Extension Bar, Chrome-Vanadium Steel, TSEB
  • Volume Discount

[Features]
· It is used for extending the socket for use in deep, narrow parts.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

TSEB2-150

Part Number
TSEB2-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Joint type Flat Width (Dimension S) 6.35 Total Length (L Size)(mm) 150
Insertion Angle Concavity(mm) 6.35 Insertion Angle Convexity(mm) 6.35 Trusco Code 416-2161
Features It is used for extending the socket for the use in deep narrow parts. The material is chrome vanadium steel. Mass(g) 62

Please check the type/dimensions/specifications of the part TSEB2-150 in the Socket Wrench Options - Extension Bar, Chrome-Vanadium Steel, TSEB series.

Additional Products in this Category

Tech Support