(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - 6-Point Socket, Chrome-Vanadium Steel, TS3-S/TS4-S (TS3-07S)

Socket Wrenches - 6-Point Socket, Chrome-Vanadium Steel, TS3-S/TS4-S TS3-07S
  • Volume Discount

[Features]
· The bolt nut is not easily damaged even if intense stress is applied to the contact surface.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

TS3-07S

Part Number
TS3-07S
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Flat Width (Dimension S) Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

9.5728416-092420

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Socket Shape 6 Sq.
Features The bolt nut is not easily damaged even if intense stress is applied to the contact surface. The material is chrome vanadium steel.

Please check the type/dimensions/specifications of the part TS3-07S in the Socket Wrenches - 6-Point Socket, Chrome-Vanadium Steel, TS3-S/TS4-S series.

Products like this...

Part Number
TS3-24S
TS4-30S
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Flat Width (Dimension S) Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.52430416-100992
1 Piece(s)Available

8 Days or more

12.73046416-1122182

Additional Products in this Category

Tech Support